Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Berger Tools
Description
KE 4700 - Maximum force, piston seal + SKUDO
Bill of material
KE4700-025N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
75 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
Cylinder active protection
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm3
S
Surface
31,17 cm2
W
Weight
Kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D