IFC 4.0 제작
언어선택:
Deutsch
English
español
français
polski
English
X0KG0500-00B3D-AAA0
ASCO Numatics
In Motion
Air Cylinders
Knife Gate Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{numatics/in_motion/air_cylinders/kg_series/kg_asmtab.prj},{NB=X0KG0500-00B3D-AAA0 },{SER=KG Series Cylinders},{M=X0},{BORE=5},{BORE1=0500},{BOREN=5.00},{STR=0},{STRF=B},{RT=Standard Female Thread},{PORT=D},{CUS=No Cushions},{CT=},{EP=},{LB=},{LE=},{LT=},{SS=},{SST=},{VS=},{REX=},{RDX=0.000},{RS=},{MG=0},{INVALID=},{NUM=6},{PPATH=kg_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
ASCO Numatics
Description
KG Series Cylinder - KG Series Cylinder - Valve Actuators
Bill of material
X0KG0500-00B3D-AAA0
SER
Series
KG Series Cylinders
PN
Part No.
X0KG0500-00B3D-AAA0
X0KG0500-00B3D-AAA0
M
Mount
X0 = Basic No Mount
X3 = Head Extended Tie Rod
X0 = Basic No Mount
X3 = Head Extended Tie Rod
BORE
Bore
5
5
인치
STR
Full Stroke
인치
STRF
Fractional Stroke
B = 1/16"
C = 1/8"
D = 3/16"
E = 1/4"
F = 5/16"
G = 3/8"
H = 7/16"
I = 1/2"
J = 9/16"
K = 5/8"
L = 11/16"
M = 3/4"
N = 13/16"
O = 7/8"
P = 15/16"
B = 1/16"
C = 1/8"
D = 3/16"
E = 1/4"
F = 5/16"
G = 3/8"
H = 7/16"
I = 1/2"
J = 9/16"
K = 5/8"
L = 11/16"
M = 3/4"
N = 13/16"
O = 7/8"
P = 15/16"
인치
PORT
Port
D = 3/8" Port Position 1
J = 3/8" Port Position 2
P = 3/8" Port Position 3
V = 3/8" Port Position 4
D = 3/8" Port Position 1
J = 3/8" Port Position 2
P = 3/8" Port Position 3
V = 3/8" Port Position 4
CT
Composite Tube
No Composite Tube
CT = Composite Tube
No Composite Tube
CT = Composite Tube
EP
Black Epoxy Paint
No Black Epoxy Paint
EP = Black Epoxy Paint
No Black Epoxy Paint
EP = Black Epoxy Paint
LB
Low Breakaway Seals
No Low Breakaway Seals
LB = Low Breakaway Seals
No Low Breakaway Seals
LB = Low Breakaway Seals
LE
Lifting Eye Bolt
No Lifting Eye
LE = Lifting Eye Bolt
No Lifting Eye
LE = Lifting Eye Bolt
LT
Low Temperature Seals
No Low Temperature Seals
LT = Low Temperature Seals
No Low Temperature Seals
LT = Low Temperature Seals
SS
Stainless Steel Piston Rod
No Stainless Steel Piston Rod
SA = Stainless Steel Piston Rod
No Stainless Steel Piston Rod
SA = Stainless Steel Piston Rod
SST
Stainless Steel Tie Rods
No Stainless Steel Tie Rods
ST = Stainless Steel Tie Rods
No Stainless Steel Tie Rods
ST = Stainless Steel Tie Rods
VS
FKM (Fluoroelastomer) Seals
No FKM (Fluoroelastomer) Seals
VA = FKM (Fluoroelastomer) Seals
No FKM (Fluoroelastomer) Seals
VA = FKM (Fluoroelastomer) Seals
REX
Rod Extension
No Rod Extension
1A = Rod Extension
No Rod Extension
1A = Rod Extension
RDX
Rod Extension Value
인치
RS
Rod Stud
No Rod Stud
3A = Rod Stud
No Rod Stud
3A = Rod Stud
AA
No Options
AA = No Options
MG
Magnet
0 = No Magnet
2 = Reed Magnet
0 = No Magnet
2 = Reed Magnet
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D