Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KG5041 - Capacitive sensors for point level detection
Bill of material
KG5041
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KG5041: Capacitive sensor; M18 x 1 / L = 110 mm; Sensing range 8 mm non-flush mo
DESCLONG
Long Description
Capacitive sensor; M18 x 1 / L = 110 mm; Sensing range 8 mm non-flush mountable; normally open; DC; PNP; terminals: ...2,5 mm²; Cable sheath: Ø 4,5...10 mm; IP 65; 3-wire; Ambient temperature -25...80 °C; Switching frequency 50 Hz
BN
Bestellnummer
KG5041
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KGE3008-BPKG/NI
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D