Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KI0064 - all capacitive sensors
Bill of material
KI0064
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KI0064: Capacitive sensor; M30 x 1.5 / L = 90 mm; Sensing range 20 mm non-flush
DESCLONG
Long Description
Capacitive sensor; M30 x 1.5 / L = 90 mm; Sensing range 20 mm non-flush mountable; normally open / normally closed; (selectable); AC/DC; 1/2" Connector; IP 65; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 10 Hz AC / 10 Hz DC
BN
Bestellnummer
KI0064
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KI-2200NFBOAP2T/LS100
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D