Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK86B - Economical KK single shaft drive without cover 86 series standard motor side mount
Bill of material
KK86B-1510-L340-1-C-BM-F1
CODE
code
KK86B
TYPE
type
Servo/stepper motor type
MAT
Sliding seat material
alloy steel
MAT1
Base material
chromium molybdenum alloy
HAR
Base hardness
58-62HRC
MAT2
Material of motor support
aluminum alloy
HAR2
Surface treatment of motor support
black anodizing
SPE
specifications
L
track length L
NUM
Number of sliders
ACC
accuracy class
MOT
Motor installation method
MOT1
Motor connection support selection
SWI
Limit switch/installation track selection
BAL
Ball screw lead
15
BAL1
Ball screw lead
10
L1
Workbench length L1
423.2
H
70
NN
n
3
MM
m
2
STROKE
Stroke
210
WEI
weight
5.6
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D