Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLE-A16-2,2-2,0-K111 - Optical Fibers
Bill of material
KLE-A16-2,2-2,0-K111
PRODUCT_PICTURE
Product Picture
MANUID
KLE-A16-2,2-2,0-K111
DESCSHORT
Short Description
Plastic fiber optic KLE-A16-2,2-2,0-K111
EAN
4050143296439
MANUTYPEDESC
Manufacturer Type Description
KLE-A16-2,2-2,0-K111
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Brass
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
One-way system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.020
LENGTH
0.153
WIDTH
0.149
DEPTH
0.020
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D