Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLE-C02-1,25-2,0-K134 - Optical Fibers
Bill of material
KLE-C02-1,25-2,0-K134
PRODUCT_PICTURE
Product Picture
MANUID
KLE-C02-1,25-2,0-K134
DESCSHORT
Short Description
Plastic fiber optic KLE-C02-1,25-2,0-K134
EAN
4050143329649
MANUTYPEDESC
Manufacturer Type Description
KLE-C02-1,25-2,0-K134
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Plastic
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
One-way system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAD816002
Special characteristics
hochpräzise
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.020
LENGTH
0.149
WIDTH
0.129
DEPTH
0.019
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D