Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLR-A32-2,2-2,0-K141 - Optical Fibers
Bill of material
KLR-A32-2,2-2,0-K141
PRODUCT_PICTURE
Product Picture
MANUID
KLR-A32-2,2-2,0-K141
DESCSHORT
Short Description
Plastic fiber optic KLR-A32-2,2-2,0-K141
EAN
4050143329670
MANUTYPEDESC
Manufacturer Type Description
KLR-A32-2,2-2,0-K141
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Plastic
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
Reflection system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.020
LENGTH
0.115
WIDTH
0.057
DEPTH
0.029
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D