Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLR-C02-1,3-2,0-K84 - Optical Fibers
Bill of material
KLR-C02-1,3-2,0-K84
PRODUCT_PICTURE
Product Picture
MANUID
KLR-C02-1,3-2,0-K84
DESCSHORT
Short Description
Plastic fiber optic KLR-C02-1,3-2,0-K84
EAN
4050143128792
MANUTYPEDESC
Manufacturer Type Description
KLR-C02-1,3-2,0-K84
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
Reflection system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.020
LENGTH
0.141
WIDTH
0.118
DEPTH
0.017
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D