카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLR-C09-1,25-3,0-K74 - Optical Fibers
Bill of material
KLR-C09-1,25-3,0-K74
PRODUCT_PICTURE
Product Picture
MANUID
KLR-C09-1,25-3,0-K74
DESCSHORT
Short Description
Plastic fiber optic KLR-C09-1,25-3,0-K74
EAN
4050143095469
MANUTYPEDESC
Manufacturer Type Description
KLR-C09-1,25-3,0-K74
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
3000 mm
BAD791007
Type of scanning system
Reflection system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAD816002
Special characteristics
koaxial
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D