Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Festo
Description
KMV - plug socket with cable
Bill of material
30940 KMV-1-230AC-2,5
TNR
Part number
TYP
Type
B1
21.000 mm
D1
6.000 mm
D2
M3
H1
28.500 mm
H2
23.000 mm
H3
2.000 mm
L1
mm
L2
50.000 mm
L3
43.000 mm
L4
28.000 mm
CNSMASSEXACT
Weight
kg
GTIN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D