Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KQ1001 - all level sensors
Bill of material
KQ1001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KQ1001: Electronic level sensor; 250 x 28 x 16.7 mm; DC; PNP/NPN; 0.1 m PUR-Cabl
DESCLONG
Long Description
Electronic level sensor; 250 x 28 x 16.7 mm; DC; PNP/NPN; 0.1 m PUR-Cable; M12 Connector; IP 65; 3-wire; Ambient temperature -20...80 °C
BN
Bestellnummer
KQ1001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KQ-5xxxNFPKG/IO/0,1M/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D