Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KS M20
Bill of material
19202001
MD01
VAR__MANUID_
19202001
DESCSHORT
Short Description
KS M20
DESCLONG
Long Description
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal, Thread length 12 mm<br /><strong>Dimensions: </strong>100 x 40 x 30 mm
INTNO
International product number
4013902855469
MANUID
Product number of the Manufacturer
19202001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KS M20
EF000007
EV000270
EF000010
EV000152
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
20
EF005114
20
EF005115
-
EF005474
EV006419
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0078
LENGTH
40
WIDTH
100
DEPTH
30
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D