Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHUNK
Description
KSM2 - Clamping rail with jaw quick-change
Bill of material
SCHUNK-0490724 KSM2 90-400
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SCHBRE
Rail width
90 mm
SCHHOE
Rail height
45 mm
MAXSPAKRA
Max. clamping force
30 kN
MAXDREMOM
Max. torque
50 Nm
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662020
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D