Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KT5110 - illuminated pushbutton with touch surface in M22 design
Bill of material
KT5110
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KT5110: Illuminated capacitive touch sensor; Ø 29 / L = 31 mm; normally open; DC
DESCLONG
Long Description
Illuminated capacitive touch sensor; Ø 29 / L = 31 mm; normally open; DC; PNP; 2 m PUR-Cable; IP 65; IP 67; IP 69K; (on the front); 3-wire; Ambient temperature -40...85 °C
BN
Bestellnummer
KT5110
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KTMSF-KGRBPKG/2M
ERPGRSUPPLIER
ERP Group Supplier
O2
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D