Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KTE101 - Touch sensors with 100 mm diameter
Bill of material
KTE101
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KTE101: Capacitive touch sensor; M22 x 1 / L = 39.7 mm; normally open / normally
DESCLONG
Long Description
Capacitive touch sensor; M22 x 1 / L = 39.7 mm; normally open / normally closed; (parameterisable); DC; PNP/NPN; IP 65; IP 67; IP 69K; (on the front); 3-wire; Ambient temperature -30...65 °C
BN
Bestellnummer
KTE101
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KTEEFOKMMFRKG/US/IO
ERPGRSUPPLIER
ERP Group Supplier
O2
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D