Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ifm electronic
Description
KTE302 - Kapazitive Touchsensoren in Bauform M22
Bill of material
KTE302
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KTE302: Kapazitiver Handsensor; M22 x 1 / L = 39,6 mm; Schließer / Öffner; (par
DESCLONG
Langbeschreibung
Kapazitiver Handsensor; M22 x 1 / L = 39,6 mm; Schließer / Öffner; (parametrierbar); DC; PNP/NPN; 2 m PUR-Kabel; IP 65; IP 67; IP 69K; (frontseitig); 3-Leiter; Umgebungstemperatur -30...65 °C
BN
Bestellnummer
KTE302
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
Dimensão
2D