Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KTV102 - Touch sensors with 100 mm diameter
Bill of material
KTV102
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KTV102: Illuminated capacitive touch sensor; M22 x 1 / L = 38.8 mm; DC; 2 m PUR-
DESCLONG
Long Description
Illuminated capacitive touch sensor; M22 x 1 / L = 38.8 mm; DC; 2 m PUR-Cable; IP 65; IP 67; IP 69K; (on the front); 3-wire; Ambient temperature -30...65 °C
BN
Bestellnummer
KTV102
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KTE-VOKM--RKG/2m/IO
ERPGRSUPPLIER
ERP Group Supplier
O2
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D