IFC 4.0 제작
언어선택:
Deutsch
English
English
R165341120
Bosch Rexroth
Linear Motion Technology
Linear guides
Ball rail systems High Precision
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{bosch_rexroth_mcd/linear_motion_technology/linear_guides/ball20rail20systems20high20precision/kwd.prj},{NB=R165341120},{PREVIEW=../../../_pool_/59/29/a8ccca77-db1e-4096-8090-edd214ec5c17_dc_ecommerce_big.png},{ARTNR=R165341120},{BG=45},{FORM=FLS - flanged, long, standard height},{BALLCHAIN=Without ball chain (standard)},{MATERIAL=Carbon steel},{PRELOAD=C1 - Low preload},{ACCURACY=SP - Super precise},{SEALING=SS - Standard seal},{SELFALIGNING=Without self-alignment},{LUBRICATION=With initial lubrication and preservation},{WIDTH=120},{LENGTH=174,1},{HEIGTH=50,3},{SYSTEM_HEIGHT=60},{C=111000},{VMAX=5},{MT=3010},{ML=2730},{PDF=Manual PDF},{DEFAULTSORTATTR=1831},{TRSTOOPEN=https://www.boschrexroth.com/media/16a4480b-5e5b-462d-b8c6-63fc8d6fd756}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3664
HELP_VARIABLE
Company
Bosch Rexroth
Description
KWD - High precision ball runner blocks BSHP
Bill of material
R165341120
PREVIEW
../../../_pool_/59/29/a8ccca77-db1e-4096-8090-edd214ec5c17_dc_ecommerce_big.png
../../../_pool_/59/29/a8ccca77-db1e-4096-8090-edd214ec5c17_dc_ecommerce_big.png
ARTNR
Partnumber
R165341120
R165341120
BG
Size
45
45
FORM
Form
FLS - flanged, long, standard height
FLS - flanged, long, standard height
BALLCHAIN
Ball Chain
Without ball chain (standard)
Without ball chain (standard)
MATERIAL
Material
Carbon steel
Carbon steel
PRELOAD
Preload class
C1 - Low preload
C1 - Low preload
ACCURACY
Accuracy class
SP - Super precise
SP - Super precise
SEALING
Sealing type
SS - Standard seal
SS - Standard seal
SELFALIGNING
Self-alignment
Without self-alignment
Without self-alignment
LUBRICATION
Lubrication
With initial lubrication and preservation
With initial lubrication and preservation
WIDTH
Width
120
120
mm
LENGTH
Length
174,1
174,1
mm
HEIGTH
Height
50,3
50,3
mm
SYSTEM_HEIGHT
Height with rail
60
60
mm
C
Dynamic load rating
111000
111000
Nm
VMAX
Maximum linear speed
5
5
m/s
MT
Dynamic torsional moment load capacity
3010
3010
Nm
ML
Dynamic longitudinal moment load capacity
2730
2730
Nm
PDF
Instructions
Manual PDF
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D