Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KX5001 - Capacitive sensors for point level detection
Bill of material
KX5001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KX5001: Capacitive sensor; M34 x 1.5 / L = 92 mm; Sensing range 15 mm non-flush
DESCLONG
Long Description
Capacitive sensor; M34 x 1.5 / L = 92 mm; Sensing range 15 mm non-flush mountable; normally closed; DC; NAMUR; 2 m PVC-Cable; IP 65; 3-wire; Ambient temperature -20...60 °C; Switching frequency 40 Hz
BN
Bestellnummer
KX5001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KX-2015-N/NI/1D/1G
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D