Catalog navigation
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
Special Springs
Description
L Ø 1
Bill of material
L25-055
CODE
-
DHINCH
Hole diameter
1 palec
DDINCH
Rod diameter
11/16 palec
LOINCH
Free length
palec
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflection of job
palec
FXI
Force
0.00 lbs
LXINCH
Length at compression end
palec
S1INCH
Recommended working deflection for long spring life
palec
F1LBS
Force
69 lbs
S2INCH
Recommended working deflection for medium spring life
palec
F2LBS
Force
104 lbs
S3INCH
Deflessione per media - corta durata
palec
F3LBS
Force
121 lbs
SNINCH
Maximum operating deflection
palec
FNLBS
Force
138 lbs
DINCH
Cross wire section
0.15 palec
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D