Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Special Springs
Description
L Ø 15/64
Bill of material
L6-020
CODE
-
DHINCH
Hole diameter
15/64 Inch
DDINCH
Rod diameter
5/32 Inch
LOINCH
Free length
Inch
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflection of job
Inch
FXI
Force
0.00 lbs
LXINCH
Length at compression end
Inch
S1INCH
Recommended working deflection for long spring life
Inch
F1LBS
Force
4 lbs
S2INCH
Recommended working deflection for medium spring life
Inch
F2LBS
Force
6 lbs
S3INCH
Deflessione per media - corta durata
Inch
F3LBS
Force
7 lbs
SNINCH
Maximum operating deflection
Inch
FNLBS
Force
8 lbs
DINCH
Cross wire section
0.03 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D