Catalog navigation
CADモデル選択
選択可能な製品数: 14
HELP_VARIABLE
Company
Special Springs
Description
L Ø 3/4
Bill of material
L20-055
CODE
-
DHINCH
Hole diameter
3/4 Inch
DDINCH
Rod diameter
9/17 Inch
LOINCH
Free length
Inch
R
Rate /±10%
lbs/0.1 in.
SXINCH
Deflection of job
Inch
FXI
Force
0.00 lbs
LXINCH
Length at compression end
Inch
S1INCH
Recommended working deflection for long spring life
Inch
F1LBS
Force
44 lbs
S2INCH
Recommended working deflection for medium spring life
Inch
F2LBS
Force
66 lbs
S3INCH
Deflessione per media - corta durata
Inch
F3LBS
Force
77 lbs
SNINCH
Maximum operating deflection
Inch
FNLBS
Force
88 lbs
DINCH
Cross wire section
0.12 Inch
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D