Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Sati
Description
L 050 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Bill of material
TL50028
MAT
Material
FLA
Flange
CODE2
Code
CODE
Code
TYPE
Type
CFL
Flange code
BUSH
Taper bush
mm
MB
Max. Bore
DP
Dp
mm
DE
De
mm
DF
Df
mm
DM
Dm
mm
DI
Di
F
19.0 mm
S
mm
R
mm
WEIGHT
Weight
kg
Z
Number of teeth
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D