Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
L-ALTH - Pressed steel swivel castor, medium heavy duty brackets, with top plate fitting, heavy duty wheel with Blickle Extrathane® polyurethane tread, with aluminium wheel centre
Bill of material
Medium Duty Extrathane® Tread Swivel and Fixed Caster L-ALTH-100-P12-K
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
40 mm
TF1
load capacity
200 kg
LART
bearing type
Kugellager
GESHO
overall height
mm
PLGR
plate size
100 x 85 mm
SCHENT
bolt hole spacing
80 x 60 mm
SLDRM
bolt hole Ø
9 mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
92° Shore A °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
70 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
2D