IFC 4.0
可提供的產品目錄語言:
English
日本語
English
H2L32L50-CHB075TNCT
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor For China (GB3)
Gearmotor
Right angle shaft (H2 series)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/high_eff_ind_gm_ch_gb3/gearmotor/h2_series/h2_gm_l_l_asmtab.prj},{NB=H2L32L50-CHB075TNCT},{OSH=32},{TREE=L},{VVIS=200,220},{INFO=Infotext},{MCVIS=075kw},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='S100','100W','200','200W','400','400W'},{BVIS=Yes},{RVIS=1/50},{TBVIS=With terminal box},{TB=ET},{TOIVIS=ecoT-BOX(sheet metal)},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{PTB=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 90
HELP_VARIABLE
Company
NISSEI Corporation
Description
L shaft
Bill of material
H2L32L50-CHB075TNCT
VT
Voltage
200/50,200/60,220/60(V/Hz)
200/50,200/60,220/60(V/Hz)
INFO
Infotext
Infotext
MCT
Motor capacity
0.75kW
BT
Brake
Yes
Yes
RT
Ratio
1/50
1/50
OSH
Output shaft
32
32
TBT
Terminal box
With terminal box
TOIT
Type of input
T
PTB
Position of Terminal box
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
INFO1
Infotext
Infotext
CNSORDERNO
Order number
H2L32L50-CHB075TNCT
H2L32L50-CHB075TNCT
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D