Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
L Shape HD type - M8
Bill of material
FS08LT030-G
MAT
Material
SPHC
T
Thickness
4.5 mm
A
Basic dimension
30 mm
L
Dimension
39 mm
MASS
Mass
74 g
CNSORDERNO
order number
FS08LT030-G
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D