Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
L with right angle HD type - M30
Bill of material
FS30LJ050-G
MAT
Material
SPHC
T
Thickness
mm
A
Basic dimension
50 mm
L
Dimension
82 mm
MASS
Mass
202 g
CNSORDERNO
order number
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D