Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73701-04 - Ø10 - Ewikon straight manifold L2X TE 4-drop
Bill of material
L73701-04_90_80_90
BESTNR
Order code
L73701-04
S1
min. 90 mm
S2
min. 80 mm
L
max. 600 mm
340.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
4
B
Width
80 mm
H1
Height
70 mm
H2
Height
80 mm
H3
Height
106 mm
H4
Height
101 mm
G2
Weight
14.9 KG
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D