Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73861-04 - Ø6 - Ewikon straight manifold L2X NV-T 4-drop
Bill of material
L73861-04_145_70_90
BESTNR
Order code
L73861-04
S1
min. 145 mm
S2
min.70 mm
L
max. 700 mm
405.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
4
B
Width
110 mm
H1
Height
50 mm
H2
Height
60 mm
H3
Height
86 mm
H4
Height
81 mm
G2
Weight
17.5 KG
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D