Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73921-04 - Ø12 - Ewikon straight manifold L2X NV-TE 4-drop
Bill of material
L73921-04_182_93_90
BESTNR
Order code
L73921-04
S1
min. 182 mm
S2
min. 93 mm
L
max. 725 mm
508.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
8
B
Width
136 mm
H1
Height
80 mm
H2
Height
90 mm
H3
Height
116 mm
H4
Height
111 mm
G2
Weight
43.4 KG
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D