Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L826-1G4T-32-F
Bill of material
L826-1G4T-32-F
PN
Part Number
L826-1G4T-32-F
DESC
Description
MagJack 1000BASE-T, 1X4, G/G, -40 to 85oC, Tab Up, Low Profile, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X4
HP
Height Profile
Low
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
G/G
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D