Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L834-1G1T-32
Bill of material
L834-1G1T-32
PN
Part Number
L834-1G1T-32
DESC
Description
MagJack 1000BASE-T, 1X1, G/G, -40 to 85oC, Tab Down, Low Profile, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Mid-plane
PC
Port Configuration
Tab Down
LED
Yes
LEDT
LED Type
G/G
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D