Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LA08AJ - Mechanical guard - square nut
Bill of material
LA08AJ-306-M5
CNSORDERNO
LA08AJ-306-M5
CODE
Code
LA08AJ
TYPE
texture_of_material
carbon_steel
SUR
surface_treatment
Galvanized
GGJ
type
M
L
10.0 mm
N
5.0 mm
ZL
weight
3.0 g/pcs
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D