Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sakai Manufacturing Co., Ltd.
Description
LAD-20LS
Bill of material
LAD-20LS-4x8
CNSORDERNO
Order number
LAD-20LS-4x8
AT
Allowable torque
1.3 Nm
AE
Allowable eccentricity
0.14 mm
AD
Allowable declination (one side)
1 deg
AAD
Allowable axial displacement
±0.25 mm
MRS
Maximum rotation speed
10000 min^-1
TRO
Torsional rigidity-overall
490 Nm/rad
TRL
Torsional rigidity-leaf spring only
1200 Nm/rad
ASC
Axial spring constant
39 N/mm
MOI
Moment of inertia
1.18×10^-6 kgm^2
MA
Mass
21 g
SHD1
Shaft hole diameter
SHD2
Shaft hole diameter
8
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D