Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sakai Manufacturing Co., Ltd.
Description
LAD-8.4S
Bill of material
LAD-8.4S-2x2
CNSORDERNO
Order number
LAD-8.4S-2x2
AT
Allowable torque
0.1 Nm
AE
Allowable eccentricity
0.02 mm
AD
Allowable declination (one side)
0.5 deg
AAD
Allowable axial displacement
±0.1 mm
MRS
Maximum rotation speed
8000 min^-1
TRO
Torsional rigidity-overall
77 Nm/rad
TRL
Torsional rigidity-leaf spring only
116 Nm/rad
ASC
Axial spring constant
30 N/mm
MOI
Moment of inertia
1.2×10^-8 kgm^2
MA
Mass
1.2 g
SHD1
Shaft hole diameter
SHD2
Shaft hole diameter
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D