Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
Large flat round head , rivet thorn - Steel - Blind Rivets
Bill of material
KVT TAPD 612 SOLF14
D
Rivet diameter
4.8 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
BZC
Orderspecification
W
Material
Pod : Aluminum , 3.5% Magnesium , Thorn : Steel , galvanizes
B
Borehole diameter
5.2 mm
F1
2000 N
F2
2000 N
D1
2.64 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D