Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Ventaflex
Description
LAVANTUS - red piece
Bill of material
L436003555002 Luftleitung_600_646
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BES
description
-
BR
series
DI
inside diameter
mm
DA
outside diameter
700 mm
DI2
inside diameter
mm
DA2
outside diameter
455 mm
WA
wall
50 mm
WA2
wall
50 mm
L
Length
646 mm
G
weight/duct
- kg
OF
surface inside
- m^2
QS
cross section
- m^2
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D