Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
LB02CN_CJ_CA_CF - Angle handle - standard with washer
Bill of material
LB02CN-D10-L100-G
CNSORDERNO
SC
Serial code
TOM
texture of material
aluminium alloy
ST
surface treatment
Electrostatic spraying,black matte
D
d
10
L
l
WS
Washer selection
L1
H
48.500
M
5
LFF
Lf
13 mm
A
40
T
3.500 mm
HH
h
1.500 mm
D1
15.000
INFOTEXT
io
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D