Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
LB03CQ - Oval handle - Standard - built in
Bill of material
LB03CQ-A32-L120
CNSORDERNO
SC
Serial code
LB03CQ
HM
Handle material
phenolic resin
HC
Handle color
black
MOTP
Material of threaded part
brass
STOHP
Surface treatment of threaded part
-
A
a
32
L
l
L1
l1
H
h
B
b
21
LFF
Lf
22 mm
M
m
INFOTEXT
io
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D