Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
LB04AJ_AC_AF - Square handle - built-in type - internal thread type
Bill of material
LB04AJ-L125
CNSORDERNO
SC
Serial code
TOM
texture of material
SUS304
ST
surface treatment
polishing
L
l
L1
l1
H
h
40
A
a
12
B
b
8
LFF
Lf
13 mm
M
m
5
INFOTEXT
io
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D