Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB04CL - Square handle - exterior type - with cover type
Bill of material
LB04CL-L100
CNSORDERNO
SC
Serial code
LB04CL
TOM
texture of material
aluminium alloy
ST
surface treatment
Chrome plating
ENCLOSURE
enclosure
2 * cover
L
l
L1
l1
H
h
40
A
a
16.000
B
b
10.600
HH
hh
10.000
HH1
hh1
15
D
d
12.300
DD
dd
6.000
INFOTEXT
io
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D