Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Rittal
Description
LCP Inline CW, LCP Inline CWG (VX Version) - Liquid Cooling Package
Bill of material
3314.542
BEST
Model No.
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Inline CW, LCP Inline CWG
BEZ2
Designation 2
BEZ3
Designation 3
B
Width
300 mm
H
Height
mm
T
Depth
1200 mm
GL
Total cooling output
kW
KM
Cooling medium
ES
Installation in bayed enclosure suite
GEW
Weight
kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D