IFC 4.0 제작
언어선택:
English
English
LCR22LN020025SSIN08E0L0A0
Parker Electromechanical
Linear Motion Systems
Linear Motion Positioners
LCR Series Positioners
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{parkeremn/linear_motion_systems/linear_motor_positioners/lcr_series_positioners/lcr_asmtab.prj},{NB=LCR22LN020025SSIN08E0L0A0},{SERIES=LCR Series},{C1=LCR},{C2=22},{C3=LN02},{C4=0025},{C5=S},{C6=S},{C7=I},{C8=N08},{C9=E0},{C10=L0},{C11=A0},{PPATH=lcr_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
LCR - Linear Actuators
Bill of material
LCR22LN020025SSIN08E0L0A0
PN
Part No.
LCR22LN020025SSIN08E0L0A0
SERIES
Series
LCR Series
C1
Series
LCR Series
LCR Series
C2
Size
22
30
22
30
C3
Drive
LN02 - 2mm Leadscrew
BLT0 - Belt Drive
Idler Unit
LN02 - 2mm Leadscrew
BLT0 - Belt Drive
Idler Unit
C4
Travel Length
0025 - 25mm
0050 - 50mm
0075 - 75mm
0100 - 100mm
0125 - 125mm
0150 - 150mm
0025 - 25mm
0050 - 50mm
0075 - 75mm
0100 - 100mm
0125 - 125mm
0150 - 150mm
C5
Bearing Type
S - Square Rail Bearings
B - Glider Bushing Bearing
S - Square Rail Bearings
B - Glider Bushing Bearing
C6
Environmental Protection
S - Strip Seal Protection
S - Strip Seal Protection
C7
Motor Mount Position
I - Inline
I - Inline
C8
Motor Information
N08 - NEMA 8 Motor Mount
N11 - NEMA 11 Motor Mount
M11 - NEMA 11 Stepper Motor
N08 - NEMA 8 Motor Mount
N11 - NEMA 11 Motor Mount
M11 - NEMA 11 Stepper Motor
C9
Motor Encoder
E0 - No Encoder
E0 - No Encoder
C10
Home and End of Travel
L0 - No Limit or Home Sensors
L1 - 3 NPN Sensors (2 N.C. 1 N.O.)
L2 - 1 NPN Sensor (1 N.O.)
L3 - 3 PNP Sensors (2 N.C. 1 N.O.)
L4 - 1 PNP Sensor (1 N.O.)
L5 - 3 NPN Sensors (2 N.O. 1 N.C.)
L6 - 1 NPN Sensor (1 N.C.)
L7 - 3 PNP Sensors (2 N.O. 1 N.C.)
L8 - 1 PNP Sensor (1 N.C.)
L0 - No Limit or Home Sensors
L1 - 3 NPN Sensors (2 N.C. 1 N.O.)
L2 - 1 NPN Sensor (1 N.O.)
L3 - 3 PNP Sensors (2 N.C. 1 N.O.)
L4 - 1 PNP Sensor (1 N.O.)
L5 - 3 NPN Sensors (2 N.O. 1 N.C.)
L6 - 1 NPN Sensor (1 N.C.)
L7 - 3 PNP Sensors (2 N.O. 1 N.C.)
L8 - 1 PNP Sensor (1 N.C.)
C11
Amplifier
A0 - No Amplifier Included
A1 - P2 Stepper Drive/Amplifier (w/o Cables)
A2 - P2 Stepper Drive/Amplifier (w/ 1M Flying lead Cables)
A3 - P2 Stepper Drive/Amplifier (w/ 1M ACR Cable Set)
A4 - P2 Stepper Drive/Amplifier (w/ 1M 6K Cable Set)
A0 - No Amplifier Included
A1 - P2 Stepper Drive/Amplifier (w/o Cables)
A2 - P2 Stepper Drive/Amplifier (w/ 1M Flying lead Cables)
A3 - P2 Stepper Drive/Amplifier (w/ 1M ACR Cable Set)
A4 - P2 Stepper Drive/Amplifier (w/ 1M 6K Cable Set)
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D