Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldc480_72 - Bel Power Solutions
Bill of material
LDC480-72
PN
Part Number
LDC480-72
DESC
Description
DIN-Rail AC-DC Power Supply, Power 480W, Output 72VDC, 6.7A, Input 90-264VAC
POWER
Power
480 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
72 VDC
OC
Output Current
6,7 A
OT
Operating Temperature
-40 to 70 °C
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D