Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldw120_12 - Bel Power Solutions
Bill of material
LDW120-12
PN
Part Number
LDW120-12
DESC
Description
DIN Rail AC-DC Power Supply, Power 120W, Output 170VDC, 12-15A, Input 187-550VAC
POWER
Power
120 W
VI
Voltage Input
187 - 550 VAC
OV
Output Voltage
pro.15 VDC
OC
Output Current
7.kol A
OT
Operating Temperature
-40 to 70 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D