Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Firma
Mader
Beschreibung
LE-K-GL-6-12 - Lineareinheit mit Gleitlagerführung
Stückliste
MADER Linear unit LE-K-GL-6-12-30
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
28 mm
B
60 mm
C
14.5 mm
D
13 mm
E
107 mm
F
±0.02
48 mm
G
Thread
M10x1
H
29 mm
I
63 mm
J
2 mm
K
1.5 mm
L
80 mm
M
Thread
M5
N
k7
Ø10 mm
O
M6 mm
P
Ø6.3 mm
Q
Thread
M10x1
R
Thread
M8x1
S
M8 mm
T
12 mm
U
Thread
M5
V
10 mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D