Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Veith
Description
LE12A - Circular cutting punches DIN 9861 - form A
Bill of material
VEITH-Cutting punch LE12A-2x0.5x71
VB
Designation
Cutting punch
KB
Short designation
LE12A
D1
Shank-Ø h6
mm
AUSWAHL
Standard / extended range
D2
Cutting-Ø h6
mm
Enter value for D2
Cutting-Ø h6
mm
cm
inch
ft
RS
Radius
13 mm
L2
Punch cutting length +0.5
mm
L1
Total length +2.5
mm
MAT
Material
HSS
HRC
Hardness
64 ± 2 HRC
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D