Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Pfannenberg
Description
LED light PY L-S -TL-Inserts - Visual Signaling
Bill of material
21516813000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
kg
CTN
Customs tariff number
85319000
COO
Country of origin
DE
EF000002
Nominal voltage
V
EF000048
Lamp holder
EF000076
Power
W
EF000136
Colour housing
EF000143
Type of current
EF000144
Loudness
dB
EF000587
Electricity consumption
A
EF001596
Material housing
Plastic
EF002423
Lamp type
EF002763
Number of lighting fields
EF002764
Diameter optics
mm
EF002765
Number of tones
EF005474
Degree of protection (IP)
IP66
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOPDF
Info PDF
Data sheet
INFOLINK
Website
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
2D