Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Pfannenberg
Description
LED light PY L-S - Visual Signaling
Bill of material
21513648055
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
V
EF000003
Mounting method
Other
EF000048
Lamp holder
EF000076
Power
W
EF000136
Colour housing
EF000187
Voltage type
EF000587
Electricity consumption
A
EF001446
Function flashlight
EF001448
Function continuous light
EF001596
Material housing
Plastic
EF002386
Ambient temperature
°C
EF002423
Lamp type
EF002749
Colour of lamp hood
EF005304
Standby-time up to
h
EF005474
Degree of protection (IP)
IP66
EF006765
Number of colours
EF006766
Number of modes
8
EF006767
Built-in acoustic signal
EF009741
Function blinking light
EF009742
Solar operation
EF009747
Approved according to ICAO
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOPDF
Info PDF
Data sheet
INFOLINK
Website
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D